PIAB’s new P6040 provides a modular solution in a smart design

PIAB introduces its P6040 pump range. Featuring patented COAX® technology, the P6040 can reduce energy costs by up to 25% or more compared to other methods of generating vacuum. With flexible mounting options, an extensive performance range and optional control functions, the P6040 is highly adaptable and well suited for most industrial vacuum applications.


Latest news


Learn how you can benefit from the revolutionizing COAX® technology:

www.coaxtechnology.com


Customer testimonials

Frigorífico Marba increases productivity by 30% in production process

The solution not only significantly decreased the levels of dust in the air, but also allowed Marba to increase productivity in this process by 30% due to reduced mixing time with the new conveying system. Read more »

Solutions for the consumer goods industry

PIAB will be exhibiting at the Pack Expo International trade show in Chicago from November 9-12. Products shown in the booth will be vacuum pumps, suction cups and vacuum conveyors that are suited for the consumer goods industry.

Read more »

 


Product news

6/23/2008

For handling of lightweight products

PIAB introduces one more suction cup to the BL40-4 family of specially designed bag-handling suct... Read more »
6/17/2008

For opening bags of thick material

Packing food, liquids, dairy products, snacks, sweets, etc., in bags and pouches is becoming more... Read more »
6/10/2008

Durable and compact vacuum switch

The mini vacuum switch has been developed for industries and applications with high demands on du... Read more »

Trade shows

Pack Expo International Chicago, November 9-12, 2008

More trade shows »